fa_logo

Controllers MELSEC-Q Series

Product features -Analog-

img-mv-1-sm

Control de temperatura

PID loop control integrated temperature control modules

Módulo de control de temperatura

  • Módulo de entrada del termopar
    • Q64TCTTN
    • Q64TCTTBWN
  • Platinum RTD input module
    • Q64TCRTN
    • Q64TCRTBWN

The devices which require high stability of temperature control such as extrusion forming machines, these modules prevent overheating and overcooling. The standard control (heating or cooling) or heating-cooling control (heating and cooling) mode can be selected depending on the machine to be controlled.
In addition, the mixed control mode (combination of standard control and heating-cooling control) can be selected.

  • Peak current suppression function
    This function avoids simultaneously turning on outputs to control the peak current. It can save energy and reduce the running cost.
  • Simultaneous temperature rise function
    This function allows several loops to reach the set value at the same time to conduct uniform temperature control.
    It prevents idling and is effective in saving energy and reducing running cost.
  • Self-tuning function
    The PID constant is automatically adjusted during control.
    The automatic tuning cost (time, materials and power) can be reduced.

Línea

Cantidad de canales Detección de desconexión de cable Entrada
Termopar RTD
4 Q64TCTTBWN Q64TCRTBWN
Q64TCTTN Q64TCRTN
Powered by Translations.com GlobalLink Web Software