-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Productos
Programmable Controllers MELSEC-Q Series
With its nano-order speed basic command processes, the next generation MELSEC-Q Series dramatically improves system and machine performance.
As equipment and manufacturing facilities continue to evolve on a daily basis, the series enables high-speed, high-accuracy and large volume data processing and machine control.
Lista de productos
For installing devices such as power supply and CPU module.
Este módulo se utiliza para proveer energía eléctrica para la CPU, entrada, salida y otros módulos en la unidad base.
Analog modules include the analog I/O module that interfaces voltage and current signals to the control system, the temperature input module that measures the temperature and the temperature control module that controls the temperature.
The simple motion module realizes high-speed and high-accuracy motion control with simple programming. The positioning module performs positioning such as helical interpolation.
The high-speed counter module is capable of handling high-speed pulse signals from an encoder. The pulse input module performs cumulative counts by inputting measurement pulse signals such as flow rate.
The information module enables information exchange with MES database and perform data logging. The network module supports various network such as CC-Link IE and CC-Link.
The energy measuring module measures and monitors various energy information. The insulation monitoring module monitors insulation deterioration.
También ofrecemos una extensa línea de productos periféricos como conectores para los módulos de entrada/salida y concentradores industriales.