-
Consultas
-
Seleccione
& Quote -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Network-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Serial communication module
Simply selecting from the communication protocol library in the engineering software GX Works3, data communication supporting general-purpose protocols such as MODBUS® is easily performed.
RS-232: 1-channel,
RS-422/485: 1-channel
RS-232: 2-channel
RS-422/485: 2-channel
Features<sup>Data collection from the existing MELSEC-A Series and MODBUS®-compatible devices</sup>
- Just by registering parameters, easy device data exchange with the existing MELSEC-A Series and MODBUS®-compatible devices is possible
- Simply installing the MELSEC iQ-R Series for data collection enables data collection from the existing MELSEC-A Series easily
Specifications<sup>Serial communication module specifications</sup>
Artículo | RJ71C24 | RJ71C24-R2 | RJ71C24-R4 |
---|---|---|---|
Velocidad de transmisión (bps) | 1.2k/2.4k/4.8k/9.6k/14.4k/19.2k/28.8k/38.4k/57.6k/115.2k/230.4k | ||
MODBUS® communication function | ●*1 | ||
multirred | |||
CH1 | RS-232 | RS-232 | RS-422/485 |
CH2CH2 | RS-422/485 | RS-232 | RS-422/485 |
Overall transmission distance | |||
RS-232 (m) | 15 | 15 | - |
RS-422/485 (m) | 1200 | - | 1200 |
Función | |||
Simple CPU communication function | ● | ● | ● |
- *1.The MODBUS® master function is supported when used with the simple CPU communication function.