-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Network-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Contenido
Other open networks
Modules supporting other open networks are also available.
Select modules ideal for network requirements.
Ethernet-based network-compatible modules
BACnet module
RJ71BAC96
BACnet module specifications
Artículo | RJ71BAC96 |
---|---|
Especificaciones de transmisión | |
Velocidad de transmisión (bps) | 100M/10M |
Modo de comunicación | Bidireccional/unidireccional |
Método de transmisión | Banda base |
Maximum segment length (m) | 100 (distance between switching hub and node) |
Versión de IP | IPv6/IPv4 |
EtherNet/IP™ network interface module
RJ71EIP91
EtherNet/IP network interface module specifications
Artículo | RJ71EIP91 |
---|---|
Class 1 communications | |
Communication format | Standard EtherNet/IP™, tag communications |
Number of connections*1 | Standard EtherNet/IP™: 256, Tag communications: 256 |
Communication data size (byte) | 1444 (per connection) |
Tipo de conexión | Point-to-point, multicast |
RPI (communication cycle) (ms) | 0,5…60000 |
Class 3 communications | |
Communication format | Standard EtherNet/IP™ |
Cantidad de conexiones | Server: 256*1, Client: Ninguno |
Communication data size (byte) | 1414 (per connection) |
Tipo de conexión | Punto a punto |
UCMM communications | |
Communication format | Standard EtherNet/IP™ |
Number of connections (number of simultaneous executions) | Server: 96, Client: 32 |
Communication data size (byte) | 1414 |
Tipo de conexión | Punto a punto |
- *1.The total number of connections for Class 1 and Class 3 communications is 256.
Módulo CIP Safety
RJ71SEIP91-T4
CIP Safety module specifications
Artículo | RJ71SEIP91-T4 |
---|---|
Class 1 communications | |
Communication format | Standard EtherNet/IP™, tag communications |
Number of connections*2 | Standard EtherNet/IP™: 128, tag communications: 128 |
Communication data size (byte) | 1444 (per connection) |
Tipo de conexión | Point-to-point, multicast |
RPI (communication cycle) (ms) | 1…60000 |
Class 0 communications | |
Communication format | CIP Safety over EtherNet/IP™ |
Cantidad de conexiones | Consumer: 120*3, producer: 120*3 |
Communication data size (byte) | 14 (per connection) |
Tipo de conexión | Point-to-point, multicast |
RPI (communication cycle) (ms) | 4…1000 |
UCMM communications | |
Communication format | Standard EtherNet/IP™ |
Number of connections (number of simultaneous executions) | Server: 32, client: 32 |
Communication data size (byte) | 504 |
Tipo de conexión | Punto a punto |
Otro | |
Topología | Line, star, ring (The module can operate as a ring node and ring supervisor)*4 |
- *2.The maximum number of connections per port is 64.
- *3.For the CIP Safety module with the firmware version “01”, the number of connections is 60.
- *4.For the CIP Safety module with the firmware version “01”, the module can operate as a ring node only.
Serial-based network-compatible modules
CANopen module
RJ71CN91
CANopen module specifications
Artículo | RJ71CN91 |
---|---|
Tipo de transmisión | Red de bus de CAN (RS-485, CSMA/CR) |
Supported network protocol | CANopen®, CAN |
Supported communication service*5 | CiA®-301 V4.2, CiA®-302 V4.1, CiA®-305 V2.2 |
Supported device/application profile*5 | CiA®-405 V2.0 (Interface and device profile for IEC 61131-3 programmable devices) |
Solicitud de transmisión remota (RTR) | CANopen® 405 mode: No compatible con PDO Modo de mensaje de 2 capas con identificador de CAN de 11 bits y modo de mensaje de 2 capas con identificador de CAN de 29 bits: Compatible |
Communication data size (CANopen®405 mode) | 4 words x 256 (TPDO), 4 words x 256 (RPDO) |
Selectable Node ID | 1…127 |
Método de comunicación | Acíclico, cíclico o en función de los sucesos |
Velocidad de transmisión (bps) | 1M/800k/500k/250k/125k/100k/50k/20k/10k |
Maximum cable length (m) | 5000 (10 kbps), 2500 (20 kbps), 1000 (50 kbps), 600 (100 kbps), 500 (125 kbps), 250 (250 kbps), 100 (500 kbps), 50 (800 kbps), 25 (1 Mbps) |
multirred | Bloque de terminales conectable de dos piezas |
Software de configuración | |
CANopen configuration tool | SW1DNN-CANOPCT-BD*6 |
- *5.Compliant with CiA® standards.
- *6.To obtain the software, please contact your local Mitsubishi Electric office or representative.
DeviceNet master/slave module
RJ71DN91
DeviceNet master/slave module specifications
Artículo | RJ71DN91 |
---|---|
Operation mode | Master, slave, master/slave combined |
Settable station number | 0…63 |
Transmission speed (baud) | 125k, 250k, 500k |
Funciones principales | |
Tipo de nodo | DeviceNet® master (Group2 only client) |
Max. number of message connections | 63 |
Max. message communication data size (byte) | 240 (each for transmit/receive) |
I/O connection type | Polling, bit-strobe, change-of-state (COS), cyclic |
Max. I/O communication data size (byte) | 512 (each for transmit/receive, max. 256 per station) |
Slave functions | |
Tipo de nodo | DeviceNet® slave (Group2 server) |
I/O connection type | Polling |
Max. I/O communication data size (byte) | 128 (each for transmit/receive) |
PROFIBUS-DP module
RJ71PB91V
PROFIBUS-DP module specifications
Artículo | RJ71PB91V | |
---|---|---|
Tipo de estación PROFIBUS-DP | Class 1 master or slave station (either one can be selected) | |
Velocidad de transmisión (bps) | 9.6k…12M | |
Max. number of connectable modules (per segment) | 32 (including master stations, slave stations, and repeaters) | |
Max. number of connectable modules (per network) | 126 (including master and slave stations) | |
Tamaño de datos de E/S | ||
Estación principal | Max. input data (byte) | 8192 (max. 244 per slave station) |
Max. output data (byte) | 8192 (max. 244 per slave station) | |
Slave station | Max. input data (byte) | 244 (total I/O data: máx. 384) |
Max. output data (byte) | 244 (total I/O data: máx. 384) | |
Software de configuración | ||
PROFIBUS configuration tool | SW1DNN-PROFIBDCT-ED*7 |
- *7.To obtain the software, please contact your local Mitsubishi Electric office or representative.
PROFINET IO module
RJ71PN92
RJ71PN93
PROFINET IO Controller module specifications
Artículo | RJ71PN92 |
---|---|
Intercambio de datos | |
Maximum input data length per network (word) | 4096 |
Maximum output data length per network (word) | 4096 |
Maximum input data length per IO device (byte) | 1437 |
Maximum output data length per IO device (byte) | 1437 |
Cycle time (ms) | 512 (max.), 1 (min.)*8 |
Interfaz de servicio | |
Maximum transmission capacity per request (byte) | 4116 |
Cantidad máxima de dispositivos de E/S que pueden conectarse | 128 |
Data transmission speed*9 (bps) | 1G/100M/10M |
- *8.The cycle time depends on the number of IO devices and the input/output data length.
- *9.Data communications at 100 Mbps is recommended.
PROFINET IO Device module specifications
Artículo | RJ71PN93 |
---|---|
Intercambio de datos | |
Maximum I/O data length (byte) | 1024 (total size of the I/O data) *10 |
Cycle time (ms) | 512 (max.), 2 (min.) |
Otro | |
PROFINET® communication specifications | Conformance class B |
MRP (Media Redundancy Protocol) | MRC*11 |
Data transmission speed*9 (bps) | 100M/10M |
- *10.For details on I/O data, please refer to the “MELSEC iQ-R PROFINET IO Device Module User's Manual (Application) (SH-082366ENG)”.
- *11.The RJ71PN93 operates as an MRC in a ring topology. To perform communications in the ring topology, a device in the ring topology has to operate as the MRM (Media Redundancy Manager).
Another network-compatible module
GP-IB interface module
RJ71GB91
GP-IB interface module specifications
Artículo | RJ71GB91 |
---|---|
Método de transmisión | 8 bits parallel transmission |
multirred | IEEE 488,1 compliant |
Topología de red | Star topology, daisy chain topology |
Longitud del cable | 2 m or less per interface module (overall cable distance: 20 m) Max. 4 m when used for one to one connection |
Max. number of connectable devices | 15 (includes GP-IB interface module) |
Max. number of data that can be sent/received at a time (byte) | 32360 (send) 32360 (receive) |
Max. data transfer speed (per second) | The transfer speed of the slowest device among the connected devices 100 KB (when one device is connected to one GP-IB interface module) |
Related documents
CANopen Module |
2017-09 |