-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Network-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
CC-Link system master/local module
The module enables high-speed transmission of bit data such as ON/OFF status and word data such as analog information between devices.
Features<sup>System configuration that meets control requirements</sup>
- Extensive partner devices
- CC-Link incorporates many different field devices that can be configured into a wire-saving communications network
- Using the remote device net mode, it is possible to connect up to 64 remote devices, such as analog I/O modules
- *1.Remote net mode
- *2.Remote device net mode
Specifications<sup>CC-Link system master/local module specifications</sup>
Artículo | RJ61BT11 |
---|---|
Red compatible | CC-Link |
Velocidad de la comunicación (bps) | 156k/625k/2.5M/5M/10M |
Cantidad máxima de estaciones por red*3 | 65 |
Network topology*4 | Bus (RS-485) |
Cable de conexión | Cable especializado CC-Link compatible con la versión 1.10 |
Max. station-to-station distance (m) | - |
Distancia total del cable (m) | 100 (10 Mbps)…1200 (156 kbps) |
Cantidad máxima de puntos de enlace por red | |
Remote input (RX), remote output (RY) | 8192 puntos |
Remote register (RWr, RWw) | 2048 puntos |
Link relay (LB) | - |
Link register (LW) | - |
- *3.Includes a master station.
- *4.Please use a managed Ethernet switch supporting CC-Link IE TSN (class B) recommended by the CC-Link Partner Association for the CC-Link IE TSN master/local module (RJ71GN11-T2) and CC-Link IE TSN Plus master/local module (RJ71GN11-EIP).