-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Advanced information-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
OPC UA server module
The OPC UA server module realizes embedded OPC UA server which can be installed directly on the MELSEC iQ-R Series base unit. Using this module integrates the OPC UA server directly into the equipment.
Features<sup>OPC UA: Essential to stay ahead with data utilization</sup>
Today’s manufacturing requires flexible, fast data utilization.
The key is to add value to data by seamlessly connecting shop floor and IT systems.
▲OPC UA, anticipated as the standard for supporting digital transformation in manufacturing, is essential for success in data utilization
International data exchange standard for safe, reliable, manufacturer- and platform-independent industrial communication
Integrate the strengths of OPC UA into programmable controller systems
Resolve your concerns about data utilization with the three key strengths of OPC UA!
Specifications<sup>OPC UA server module software specifications</sup>
Artículo | RD81OPC96 | |
---|---|---|
Profile | Embedded 2017 UA Server Profile, OPC Spec Version 1,04 | |
Encryption setting (security policy)*1 |
|
|
Signature setting (security mode) |
|
|
User authentication setting |
|
|
Connected OPC UA clients | ||
Max. number of sessions | 15 | |
Connectable Ethernet port | CH1 | |
Information models and mapping specifications*2 | ||
Namespace | Number of Namespaces | 10 |
Node | Number of Nodes | 50000 |
Number of mappable Variables (total) |
25000 |
- *1.Available security policies differ for each firmware version of the OPC UA server module and software version of the configuration tool. For details, please refer to the "MELSEC iQ-R OPC UA Server Module User's Manual (Application) (SH‑081694ENG)."
- *2.Either tag mode or information model mode can be selected depending on the use. This specification refers to the information model mode.
For details on the tag mode, please refer to “MELSEC iQ-R OPC UA Server Module User’s Manual (Startup) (SH‑081693ENG)."
For details on the information model mode, please refer to “MELSEC iQ-R OPC UA Server Module User’s Manual (Information Model) (SH‑082679ENG)."
Related documents
OPC UA Server Module |
2024-09 |