-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Advanced information-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Módulo de interfaz MES
Database is a mandatory requirement with today's manufacturing needs. The MES interface module enables direct connectivity between the IT system database and the controller system, allowing production instruction and data collection.
Features<sup>Easy data utilization from database</sup>
- Easy data utilization
- Easy data sharing
- Data in the MES interface module can be stored in the database
- Data in the database can be easily visualized by the extensive compatibility with SCADA software GENESIS64™ and such, data analysis can be utilized for quality control
- Data in the database can be shared with the office as well as the production site, allowing people in different positions to check at the same time
Easy system configuration without a dedicated program
- Direct access to database
- Maintenance cost reduction
- The module enables direct connectivity between IT database servers and programmable controllers, eliminating the need for gateway computers or dedicated programs and simplifying the system configuration
- The MES interface module accesses the database server as a client, eliminating unnecessary poling and reducing the load to the network, programmable controller, and IT system
- Less hardware maintenance is required, reducing overall system cost as the module is robust even in the harsh industrial environments compared to computers
Specifications<sup>MES interface module specifications</sup>
Artículo | RD81MES96N |
---|---|
Conexión de la base de datos | |
Supported database*1 | Oracle® Database, Microsoft® SQL Server®, Microsoft® Access®, MySQL®, PostgreSQL®, MariaDB® |
Database communication type | SELECCIONAR, INSERTAR, ACTUALIZAR, BORRAR, Multi-SELECT, Multi-INSERT*2, STORED PROCEDURE*2 |
Number of field settings per project | Max. 65536 fields |
Accessible CPU module*1 | MELSEC iQ-R, MELSEC-Q, MELSEC-L, MELSEC iQ-F, MELSEC-F Series |
Intervalo de muestreo de datos | |
Muestreo de datos de alta velocidad | 1…9 ms, 1…9 × 10 ms, 1…9 × 100 ms,1…60 s |
Muestreo de datos general (s) | 0,1…0,9, 1…3600 |
- *1.For details, please refer to the "MELSEC iQ-R MES Interface Module User's Manual (Startup) (SH-‘081422ENG)."
- *2.Supported when used with Oracle® Database, SQL Server®, MySQL®, PostgreSQL®, and MariaDB® database. For details, please refer to the "MELSEC iQ-R MES Interface Module User's Manual (Startup) (SH-081422ENG)".
Related documents
Módulo de interfaz MES |
2023-03 |