-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Advanced information-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Contenido
High-speed data logger module, High-speed data communication module
The modules enable high-speed data sampling in synchronization with the programmable controller scan time and send data to the general software or customer programs.
High-speed data logger module
High-speed data communication module
Features<sup>Utilize sampled data on general software</sup><sup>RD81DL96</sup>
- Directly port to Excel®/CSV
- Record in the SD memory card
- A single module can output Excel® data. Data can be accumulated on Excel® and visualized in an easy to understand format such as a graph
- Logging data can be saved in the SD memory card and transferred to the file server
-
Recommended for the following customers
- Utilize general software (Excel®, CSV, etc.)
- Easily analyze the output data
- *1.Network Attached Storage
Utilize data in coordination with customer programsRD81DC96
- High-speed streaming
- Programación fácil
- Production data streamed at high speed can be transferred to customer programs
- Since successive data acquisition into programs is possible, it is useful for frequent data sampling
- Utilizing available Visual C#® and Java® class libraries reduces programming time
-
Recommended for the following customers
- Transfer a large-capacity data to the IT system in real-time
- Apply sampled data to various applications
Specifications<sup>High-speed data logger module, high-speed data communication module specifications</sup>
Artículo | RD81DL96 | RD81DC96 |
---|---|---|
Accessible CPU module | MELSEC iQ-R Series (direct, remote), Q Series (remote), L Series (remote) | |
Intervalo de muestreo de datos | ||
Muestreo de datos de alta velocidad (ms) |
|
|
Muestreo de datos general (s) |
|
|
Cantidad de datos de la muestra | ||
Muestreo de datos de alta velocidad |
|
|
Muestreo de datos general |
|
|