-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Advanced information-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Contenido
- Advanced information module
- Simplify error analysis through extensive recording of equipment data
- Easily connect the programmable controller and database
- Construct a system utilizing open protocol OPC UA
- Sample data to utilize for traceability and maintenance
- Data destination/data type/applications of each module
Advanced information module
A cycle of collecting and analyzing production data for improvement is necessary to achieve "operating ratio improvement by preventive maintenance", "high-speed equipment and production lines", "traceability", and "energy saving". Advanced information modules enable data communication with the IT system and programmable controllers, realizing coordination between the IT system and the shop floor.
Simplify error analysis through extensive recording of equipment data
Recorder module
Camera recorder module
- Record with a time-stamp
per controller scan - All device/label
/event history recording - Easy setting of recording targets
- Extensive recording of
camera images*1
- *1.Supported by the camera recorder module only.
- *2.Network Attached Storage
Easily connect the programmable controller and database
Módulo de interfaz MES
- Easily set without a program
- Direct access to database
- *3.Automatically generate SELECT, UPDATE, DELETE, INSERT, etc.
Construct a system utilizing open protocol OPC UA
OPC UA server module
- Embedded OPC UA server
- Robust security
Sample data to utilize for traceability and maintenance
High-speed data logger module
- Muestreo de datos de alta velocidad
with easy setting - Directly port to Excel®
- *4.Network Attached Storage
High-speed data communication module
- High-speed streaming transfer
in real-time - Support highly flexible programming
Data destination/data type/applications of each module
Nombre del producto | Recorder | Camera recorder | INTERFAZ MES | OPC UA server | Registro de datos de alta velocidad | High-speed data communication |
---|---|---|---|---|---|---|
Data destination | Computer/ NAS (file server) Tarjeta de memoria SD |
Computer/ NAS (file server) Tarjeta de memoria SD |
Widely available/ open source database |
Computadora (OPC UA client) |
Computer/ NAS (file server) Tarjeta de memoria SD |
Computadora (user program) |
Tipo de datos | All device/label/ event history/ project data |
All device/label/ historial de eventos video data/ project data |
Preset device data | Preset device data | Preset device data | Preset device data |
Aplicaciones |
|
|
|
|
|
|