-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Analog-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Analog module
Similar to the digital I/O modules, analog modules are the main interface between various analog devices and the programmable controller. Analog input modules process analog signals from external devices and analog output modules output analog signals are available.
Analog input<sup>Analog input module</sup>
Without channel isolated
Bloque de terminal de tornillo
Voltage/current4-channel
Bloque de terminal de tornillo
Voltage8-channel
Bloque de terminal de tornillo
Current8-channel
Bloque de terminal de tornillo
Voltage/current4-channelHigh-speed conversion
1 µs/channel
Bloque de terminales de presilla
Current8-channelHART® communication
With channel isolated
Conector de 40 pines
Voltage/current8-channel
40-pin connector (2x)
Voltage/current16-channel
Conector de 40 pines
Current6-channel
Analog output<sup>Analog output module</sup>
Without channel isolated
Bloque de terminal de tornillo
Voltage/current4-channel
Bloque de terminal de tornillo
Voltage8-channel
Bloque de terminal de tornillo
Current8-channel
Bloque de terminal de tornillo
Voltage/current4-channelHigh-speed conversion
1 µs/channel
With channel isolated
Conector de 40 pines
Voltage/current8-channel
40-pin connector (2x)
Voltage/current16-channel