-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Serie iQ-F de MELSEC
Motion/Positioning Control module
Contenido
FX5 CPU module built-in output functions (Built-in positioning function)
Modelo | Generic Specifications | Función | |
---|---|---|---|
FX5U CPU module | Max. 200 kHz 4 axes *Supported by transistor output type CPU module |
|
|
FX5UC CPU module | |||
FX5UJ CPU module | Max. 200 kHz 3 axes *Supported by transistor output type CPU module |
||
FX5S CPU module | Max. 100 kHz 4 axes *Supported by transistor output type CPU module. |
- *1Only supproted by FX5U/FX5UC/FX5S.
Motion Module (CC-Link IE TSN)
Modelo | Cantidad de ejes de control |
Main functions/Control | Compatible CPU module | ||||
---|---|---|---|---|---|---|---|
FX5U | FX5UC | FX5UJ | FX5S | ||||
FX5-40SSC-G | 4 ejes | Función
|
*1 ○ Up to 4 módulos |
*1*2 ○ Up to 4 módulos |
× | × | |
FX5-80SSC-G | 8 ejes | Función
|
*1 ○ Up to 4 módulos |
*1*2 ○ Up to 4 módulos |
× | × |
- *1Up to four modules of FX5-40SSC-G, FX5-80SSC-G and FX5-CCLGN-MS (master station) in total connectable per system.
Cannot be used together with FX5-SF-MU4T5 or FX5-SF-8DI4. - *2When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.
Simple Motion Module (SSCNET III/H)
Modelo | Cantidad de ejes de control | Main functions/Control | Compatible CPU module | ||||
---|---|---|---|---|---|---|---|
FX5U | FX5UC | FX5UJ | FX5S | ||||
FX5-40SSC-S | 4 ejes | Función
|
*1 ○ Up to 16 módulos |
*2 ○ Up to 15 módulos |
*3 ○ Up to 1 module |
× | |
FX5-80SSC-S | 8 ejes | Función
|
*1 ○ Up to 16 módulos |
*2 ○ Up to 15 módulos |
*3 ○ Up to 1 module |
× |
- *1For FX5U (DC power supply type), a powered I/O module is required and up to 15 modules can be connected.
- *2When connecting to FX5UC CPU, FX5-CNV-IFC or FX5-C1PS-5V and a powered I/O module are required, up to 15 modules can be connected.
- *3FX5-40SSC-S and FX5-80SSC-S cannot be used together.
High-speed pulse input/output module
Modelo | Cantidad de ejes de control | Maximum frequency | Compatible CPU module | ||||
---|---|---|---|---|---|---|---|
FX5U | FX5UC | FX5UJ | FX5S | ||||
FX5-16ET/ES-H | 2 ejes | 200 kpps | *1 ○ Hasta 4 módulos |
*1 *2 ○ Hasta 4 módulos |
*1 ○ Hasta 4 módulos |
× | |
FX5-16ET/ESS-H |
- *1Supported in version 1,030 or later.
- *2When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.
Módulo de posicionamiento
Modelo | Cantidad de ejes de control | Maximum frequency | Compatible CPU module | ||||
---|---|---|---|---|---|---|---|
FX5U | FX5UC | FX5UJ | FX5S | ||||
FX5-20PG-P | 2 ejes | 200 kpps | ○ | *1 ○ |
○ | × | |
FX5-20PG-D | 2 ejes | 5 Mpps | ○ | *1 ○ |
○ | × | |
FX3U-1PG | 1 eje | 200 kpps | *2 ○ Máx. 6 to 8 modules *3 |
*2 ○ Máx. 6 módulos |
× | × |
- *1FX5-CNV-IFC or FX5-C1PS-5V is necessary to connect to the FX5UC CPU module.
- *2When connecting to FX5U or FX5UC, FX5-CNV-BUS or FX5-CNV-BUSC is required. Select one according to the system configuration.
- *3When FX3U-1PSU-5V is used, Max. is 8 modules. When FX3U-1PSU-5V is not used, Max. is 6 modules.