-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Módulo de comunicaciones/red
Sensor Solution
Sensor Solution
Modelo | Protocolo de transmisión | Cantidad de puntos de E/S conectados | Compatible CPU module | ||||
---|---|---|---|---|---|---|---|
FX5U | FX5UC | FX5UJ | FX5S | ||||
FX5-ASL-M AnyWireASLINK system master module |
Dedicated protocol (AnyWireASLINK) |
448 points maximum *1*2*3 (entrada: maximum 256 points, salida: maximum 256 points) |
○ Up to 1 module |
*4 ○ Up to 1 module |
○ Up to 1 module |
× | |
FX3U-128ASL-M *5 AnyWireASLINK system master |
Dedicated protocol (AnyWireASLINK) |
Hasta 128 puntos | *6 ○ Up to 1 module |
*6 ○ Up to 1 module |
× | × |
- *1The number of available remote I/O points per system varies depending on the number of I/O points of the extension devices.
- *2The maximum number of points that can be used differs depending on the version of the CPU module used.
- *3When connecting to the FX5UJ CPU module, the maximum is 216 points (input: maximum 192 points, output: maximum 192 points).
- *4FX5-CNV-IFC or FX5-C1PS-5V is necessary to connect to the FX5UC CPU module.
- *5When using the CC-Link master and AnyWireASLINK master together, please place the AnyWireASLINK master at the front (left side).
For the details, please refer to the FX3U-128ASL-M and FX3U-16CCL-M user's manuals. - *6When connecting to FX5U or FX5UC, FX5-CNV-BUS or FX5-CNV-BUSC is required. Select one according to the system configuration.