-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Módulo de comunicaciones/red
MODBUS communication
MODBUS (MODBUS/RTU, MODBUS/TCP)
Modelo | Interfaz de comunicación | Maximum transmission distance | Generic Specifications | Compatible CPU module | ||||
---|---|---|---|---|---|---|---|---|
FX5U | FX5UC | FX5UJ | FX5S | |||||
FX5-232-BD | RS-232C | 15 m |
|
○ Up to 1 module |
× | ○ Up to 1 module |
○ Up to 1 module |
|
FX5-232ADP | ○ Up to 2 módulos |
○ Up to 2 módulos |
*1 ○ Up to 2 módulos |
*1 ○ Up to 2 módulos |
||||
FX5U CPU module | RS-485 | 50 m |
|
- | - | - | - | |
FX5UC CPU module | - | - | - | - | ||||
FX5-485-BD | 50 m | ○ Up to 1 module |
× | ○ Up to 1 module |
○ Up to 1 module |
|||
FX5-485ADP | 1200 m | ○ Up to 2 módulos |
○ Up to 2 módulos |
*1 ○ Up to 2 módulos |
*1 ○ Up to 2 módulos |
|||
FX5U CPU module | Ethernet | 100 m (The distance between hub and node) |
|
- | - | - | - | |
FX5UC CPU module | - | - | - | - | ||||
FX5UJ CPU module | - | - | - | - | ||||
FX5S CPU module | - | - | - | - |
- *1When using a communication board, up to 1 module.