-
Consultas
-
Seleccione
& Quote -
Compartir
-
Socios
Módulo de comunicaciones/red
Ethernet
Ethernet
Modelo | Datos velocidad de transmisión |
Máximo segment length |
Supported protocol | No. of connections | |
---|---|---|---|---|---|
FX5U CPU module | 100 / 10 Mbps | 100 m (The distance between hub and node) |
|
Total of 8 connections*1*2 (Up to 8 external devices are accessible to one CPU module at a time.) |
|
FX5UC CPU module | |||||
FX5UJ CPU module | |||||
FX5S CPU module | |||||
FX5-ENET Módulo de ethernet |
|
Total of 32 connections*1*3 (Up to 32 external devices are accessible to one FX5-ENET at a time.) |
|||
FX5-ENET/IP EtherNet/IP module |
|
Total of 32 connections*1*5 (Up to 32 external devices are accessible to one FX5-ENET/IP at a time.) |
- *1The first device for MELSOFT connection is not included in the number of connections. (The second and the following devices are included.)
- *2The CC-Link IE field network Basic, FTP server, FTP client, SNTP client, Web server and simple CPU communication function are not included in the number of connections.
- *3The CC-Link IE field network Basic are not included in the number of connections.
- *4MQTT and the SMTP client function are compatible with serial number 234**** or later.
- *5The EtherNet/IP communication is not included in the number of connections.