-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Módulo de comunicaciones/red
CC-Link IE TSN
CC-Link IE TSN
Modelo | Master station function | Local Station function | Distance | Compatible CPU module | ||||
---|---|---|---|---|---|---|---|---|
FX5U | FX5UC | FX5UJ | FX5S | |||||
FX5-CCLGN-MS CC-Link IE TSN módulo principal/local |
○ | ○ | 100 m | *1 ○ Up to 1 module |
*1 *2 ○ Up to 1 module |
*3 ○ Up to 1 module |
× |
- *1Supported in version 1,210 or later.
- *2When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.
- *3Supported in version 1,040 or later.