-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Productos
Programmable Controllers MELSEC-F Series
Rich features and flexible system configuration in a compact size.
The MELSEC-F series PLC incorporates power supply, CPU, and I/Os into a single compact unit. Meets the needs of a variety of user applications with options for I/O, analog, positioning, and open network expansion.
Lista de productos
Fuente de alimentación, CPU y unidad principal de E/S todo en uno. Built-in features include high-speed counters and positioning outputs.
Both [I/O Extension Units] with a built-in power supply and [I/O Extension Blocks] without a power supply are available in various I/O sizes and configurations.
Options for analog inputs and outputs, temperature sensor inputs, and temperature control are available.
Options are available to increase the performance of the built-in high-speed counters or provide additional high-speed counting capacity.
Expansion options for CC-Link and Ethernet networks as well as RS-232C and RS-485 serial communication protocols are available.
A variety of partner products compatible with the MELSEC-FX Series are available.