fa_logo

Productos

HMI software (GOT)

hmi-software-main-banner

Remotely monitor the shop floor via GOT

The software expands the functions of GOT and realizes remote monitoring of the shop floor

Lista de productos

11lp3gotlicense_s004
Remote Personal Computer Operation Function (Ethernet) License

It is a license to use a Remote Personal Computer Operation Function (Ethernet).

11lp3gotlicense_s002_eng
VNC Server Function License

It is a license to use a VNC Server Function.

11lp3gotlicense_s003
MES I/F Function License

It is a license to use a MES I/F Function.

11lp3gotlicense_s001
GOT Mobile Function License for GOT2000

It is a license to use a GOT Mobile Function.

11lp3gotlicense_s007
GOT Mobile Function License for GT SoftGOT2000

It is a license to use a GOT Mobile Function for GT SoftGOT2000.

11lp3gotlicense_s006
GT Works Text to Speech License

Just enter arbitrary text in GT Works3 to create a sound file.

11lp3gotlicense_s005
GT Works3 add-on license for GOT2000 enhanced drive control (servo) project data

With the servo amplifier add-on projects, you can use the drive product interaction functions to improve the efficiency of work, such as the startup of a servo system.

11lp3sgt_s002
MELSOFT GT SoftGOT2000

GT SoftGOT2000 is the HMI software that runs on personal computers and panel computers.

Related Links

Powered by Translations.com GlobalLink Web Software