fa_logo

Productos

PLC engineering software (MELSEC)

plc-main-banner

The PLC engineering environment has undergone outstanding innovation and growth.
We are now entering the era of MELSEC Engineering Software.

MELSEC's many different software products provide solutions for TCO reduction in an engineering environment, using methods such as improving design efficiency, shortening debugging time, reducing downtime, and data holding.

Lista de productos

thumbnail-iq-works
iQ Works

This integrated software suite includes various programming software for PLC, motion control, and GOT.

thumbnail-gx-works3
GX Works3

The next-generation engineering software contributes to development cost reduction with its intuitive programming environments.

thumbnail-gx-works2
GX Works2

This sequence programming software uses the program assets cultivated by GX Developer to pursue a more comfortable level of operability.

thumbnail-px-dev
PX Developer

This software enables easy loop control programming with simple drag & drop operations.

thumbnail-mx-comp
MX Component

This Active X controller library enables easy communication processing from the PC and tablet to PLC, without the need for communication protocol awareness.

thumbnail-mx-sheet
MX Sheet

Software which uses Excel to easily monitor, log, collect alarm information and change configurations for the PLC.

thumbnail-iq-app
iQ AppPortal

MELSOFT iQ AppPortal is software used to manage assets integrated for each purpose, such as project files of MELSOFT products or design drawings/documents.

thumbnail-fieldevice-confg
FieldDeviceConfigurator

A Field Device managing/setting software which is MITSUBISHI ELECTRIC products and it is corresponding to FDT/DTM open specification. And it can be used as a FDT frame application to set the parameters of Field Device, or to maintain/adjust the device.

thumbnail-other
Otro software de ingeniería

Línea de varios softwares para respaldar el entorno de ingeniería de la serie MELSEC.

thumbnail-support-tool
Herramientas de asistencia de equipos periféricos

Lineup of various free tools that further simplify development of the MELSEC Series.

Servicio

thumbnail-e-manual
e-Manual

e-Manual is the electronic books that enable Mitsubishi Electric FA product users to quickly obtain necessary information such as product ranges and usage.

Powered by Translations.com GlobalLink Web Software