-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Industrial robot MELFA
Discontinued Products
- Feature
- Especificación
- Normas
- Discontinued
F series 3-20kg type robot
Capable of covering a large work area, making it ideal for complex assembly and process operations.
Ideal for a wide range of fields, high-volume production of foodstuffs and pharmaceuticals that demands fast operation, assembly work where high levels of precision are required.
*Production discontinuation: Mar 31,2024
- Maximum load capacity: 3kg to 20kg
- Controlador de robot: 2 tipos
CR750/751-Q: MELSEC Q Series compatible type
CR750/751-D: Standalone type
RV-F series 35-70kg type robot
It is ideal for handling large workpieces and heavy objects such as processing machine LD/ULD applications, packing processes,and palletizing processes.
*Order acceptance: Through Jun 30,2024
*Production discontinuation: Mar 31,2025
- Maximum load capacity:35/50/70kg
- Controlador de robot: 2 types.
CR760-Q: MELSEC Q Series compatible type
CR760-D: Standalone type
Robot Controller
Q type controller
This controller is compatible with the "iQ Platform", which seamlessly integrates the various controllers used in a production site with HMIs, the engineering environment and the network.
D type controller
A standalone controller similar to existing models. Enables the construction of cells using robot controllers as the control nucleus.
Alternative Models
RV-FR series / RH-FRH series
- Features of RV-FR series (Vertical articulated robot)
- Features of RH-FRH series (Horizontal articulated robot)
For details, please refer to the FR series catalog.