fa_logo

Industrial robot MELFA

Discontinued Products

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

*Production discontinuation: Mayo de 31,2021

Serie RP

Serie RP

RP series is an ultra-compact robot with the 5-joint closed link struc-ture.
The arm section has been downsized and made highly rigid, allowing productivity to be increased with high-speed operations.
*Production discontinuation: Mayo de 31,2021

Características

  • Align the compact controller of the body and the A4 size, space-saving.Possible integration into the high-density arrangement and equipment.
  • 5 links structure adopted. Lightweight and high rigidity of the arm portion.Throughput is significantly improved in the high-speed operation.
  • The closed link structure, has achieved an order of magnitude higher positioning accuracy.It enables precise fine work.

Related Link

Powered by Translations.com GlobalLink Web Software