-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Industrial robot MELFA
Discontinued Products
- Feature
- Especificación
- Normas
- Discontinued
*Production discontinuation: Mar 31,2024
FA Application package
Devices, application programs, and useful startup tools required for automation system configuration and startup are all included in this package.(Supported robots: Serie RV-F)
- Since essential components are included in a package, burden for system consideration can be reduced.
- Anyone can connect various devices using ready-to-operate robots, easy wiring, and piping.
- Systems can be easily configuredusing dedicated application programs and startup tools.
Processing Machine Loading Application
This application facilitates the configuration of a loading/unloading system for processing machines in which a Mitsubishi CNC numerical control devices has been installed. (Supported robots: Serie RV-F)
*Production discontinuation: Mar 31,2024
- No need to create robot programs.
- User-friendly wizard screens shorten the startup time by 80%.
- The system operation can be started smoothly with the various screens pre-installedon the operation box.
Force sense Application
Techniques and know-how are added to MELFA robots to achieve the automation of force-sense operations such as assembly, insertion, and inspection. (Supported robots: Serie RV-F)
*Production discontinuation: Mar 31,2024
- No need to create force-sense programs.
- The startup time of force-sense operation can be reduced 80%.
- Operation including force sensor settings and force-sense application operations can be easily configured with dedicated tools.
Deburring / Polishing Application
Easily creates a machining path of deburring/polishing and performs machining.
On-site operators can automate their teaching process with rough teaching using a master workpiece and tools. (Supported robots: Serie RV-F)
*Production discontinuation: Mar 31,2024
- On-site operators can create a machining path at their sites.
- Teaching can be easily performed wiht the simple configuration.
- Compared with the offline teaching that uses an actual workpiece, the statup time has decreased by 80%.