-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Unidades de medición de energía
EcoMonitorLight
- Feature
- Especificación
- Normas
- Discontinued
Unidad principal
Energy visualization
Energy measuring unit
(Standard model)
EMU4-BD1A-MB
- Equipped with basic energy measurement functions
- MODBUS RTU communication
Standard model functions plus additional functions for three-phase 4-wire measurement and pulse counting
Energy measuring unit
(High-performance model)
EMU4-HD1A-MB
- Equipped with basic energy measurement functions
- MODBUS RTU communication
- Three-phase 4-wire, 440 V direct voltage input
- Measurement of electric energy conversion values, periodic electric energy, and more
- Harmonic measurement and band monitoring
Direct current measurement from secondary side (1 A or 5 A) of general-purpose current transformers
Energy measuring unit
(General-purpose model)
EMU4-FD1-MB
- Connectivity to general-purpose current transformers
- MODBUS RTU communication
- MODBUS TCP communication with optional unit
- Three-phase 3-wire, 440 V direct voltage input
- Display of harmonic current, voltage, apparent phase current, periodic electric energy, and CO₂ conversion value
- Pulse and contact input/output functions
Unidad opcional
Automated measurement data collection/logging
Logging unit
EMU4-LM
Logging data from measured values of various measurement items (electric energy, voltage, current, etc.) can be saved to SD cards as CSV files
Wide variety of transmission/communication connections
Unidad de comunicación CC-Link
EMU4-CM-C
Easy extension to an EcoWebServer III visualization system or PLC system via CC-Link communication unit
Wide variety of transmission/communication connections
CC-Link IE field network basic communication unit
EMU4-CM-CIFB
Communication of data to a PLC via Ethernet connection (LAN) with a CC-Link IE field network basic communication unit