-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Productos
Relés
Electromagnetic relays with improved reliability and usability.
Can be used as a relay for operating contactors, and multiple contact points enable reliable signal command and transmission.
- 1.Can be used as a signal contact in the control circuit.
- 2.A relay with high contact reliability that has multiple contacts in one unit.
- 3.Twin contacts with high contact reliability are adopted as standard.
Improved contact reliability with twin contact points.Can be used with DIN rail and for relay operation.
Suitable for use with relatively high current of 2A or higher, and in any other environment that requires good electrical durability.
Equipped with overlapping contacts in which normally closed contact is turned off only after normally open contact is turned on.