-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Productos
Arrancadores de motor
Protects your motor against risks.
This device is capable of protecting the motor from overload and phase-loss alone.
- 1.Achieved 10A frame model with a width of 36mm.
- 2.Provided the terminal cover as standard. (Target frame: 10A to 50A frames)
- 3.Direct drive available with transistor output.
Suitable for motor start and stop switching and burnout protection.Standard models comply with Japanese and many international standards.
Suitable for AC motor forward or reverse rotation such as conveyor line.Employs mechanical interlocks for better safety.
Incorporated mechanical latch relay that maintains constant power even during power cut etc.Suitable for distribution panels, memory circuits for core systems of buildings or others.
Keeps electricity flowing for 1 to 4 seconds during momentary power failure using the capacitor discharge.Enables continued load control when the power is restored.
Motor starters enclosed in a box for the prevention of electric shocks and accumulation of dust.Equipped with push buttons that make the switching on and off easy.