fa_logo

Disyuntores de bajo voltaje

Disyuntores enumerados UL 489

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

SRU/HRU Series

NF/NV100-SRU
NF/NV100-HRU

Contributes to Making Machinery Compact

The industry's smallest class of products for 480V, contributing to making machinery compact. Can be used for 480VAC Δ (delta) circuits.
(Applicable models: NF100-HRU, NV100-HRU)

Compliance with the RoHS Directive

We practice standard compliance with the RoHS Directive, the EU's Restriction of Hazardous Substances Directive.

Simultaneous Support for Various Overseas Standards

Various overseas standards are both simultaneously supported and indicated. We are compliant with North American, European, Chinese, and Japanese circuit breaker standards.

Further Advances in Earth Leakage Protection

We have further developed earth leakage protection for inverters and servo circuits. Half-wave rectified GFR current detection in the rectifier circuit is now also possible, making earth leakage protection even more reliable.

Powered by Translations.com GlobalLink Web Software