fa_logo

Disyuntores de bajo voltaje

Disyuntores enumerados UL 489

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Product Lineup

Products for 50 to 250AF

Frame (A) 50 100 125 250
Voltaje nominal 240 V 480 V C Class: 240 V
S/H Class: 480 V
UL 489 Listed MCCB NF50-SMU
240V 10kA
(1-pole products: 5kA)
1P
2P
3P
NF100-CVFU
240V 14kA
2P
3P
NF250-CVU
240V 35kA
3P
NF50-SVFU
240V 14kA
2P
3P
NF100-SRU
240V 35kA (25kA)
2P
3P
NF125-SVU
240V 50kA
480V 30kA
2P
3P
NF250-SVU
240V 65kA
480V 35kA
3P
NF100-HRU
240V 50kA (25kA)
480V 18kA (10kA)
2P
3P
NF125-HVU
240V 100kA
480V 50kA
3P NF250-HVU
240V 100kA
480V 50kA
600Y/347V 18kA
3P
UL 489 Listed ELCB NV100-CVFU
240V 14kA
3P NV250-CVU
240V 35kA
3P
NV50-SVFU
240V 14kA
2P
3P
NV100-SRU
240V 35kA (25kA)
2P (50A or less)
3P
NV125-SVU
240V 50kA
480V 30kA
3P NV250-SVU
240V 65kA
480V 35kA
3P
NV100-HRU
240V 50kA (25kA)
480V 18kA (10kA)
3P NV125-HVU
240V 100kA
480V 50kA
3P NV250-HVU
240V 100kA
480V 50kA
3P
  • Breaking capacities in parentheses ( ) for NF100-SRU, NF100-HRU, NV100-SRU, and NV100-HRU are for rated currents of 15A or less.

Products for 400/630AF

Frame (A) 400 630
Voltaje nominal 480 V 480 V
UL 489 Listed MCCB NF400-SWU
240V 65kA
480V 35kA
600Y/347V 20kA
3P NF630-SWU
240V 85kA
480V 35kA
600Y/347V 20kA
3P
NF400-HWU
240V 100kA
480V 65kA
600Y/347V 25kA
3P NF630-HWU
240V 100kA
480V 65kA
600Y/347V 25kA
3P
UL 489 Listed ELCB NV400-SWU
240V 65kA
480V 35kA
3P
NV400-HWU
240V 100kA
480V 65kA
3P
Powered by Translations.com GlobalLink Web Software