-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Productos
Circuit Breakers with Spring Clamp Terminals
- Circuit Breakers with Spring Clamp Terminals
- Disyuntores de aire
- Disyuntores de caja moldeada
- Disyuntores diferenciales
- Disyuntores para el equipamiento
- Molded Case Circuit Breakers for DC Circuit (up to 1000VDC)
- Disyuntores enumerados UL 489
- Molded Case Circuit Breakers with MDU
- Circuit Breakers for Use in Particular Applications
- Circuit Breakers for Distribution Panel and Control Panel
- Earth Leakage Relays
- Accesorios y componentes relacionados
Spring clamp terminals for quick and easy wiring.
Mitsubishi Electric offers models with spring clamp terminals in the KC series (rated current of 50A or less), F Style products (rated current of 32A or less), circuit protectors (CP30-BA with a rated current of 20A or less), and vertical lead wire terminal blocks in the WS-V series.
- 1.Shorter wiring time.
- 2.No screw-tightening skills required and no risk of loose terminal screws.
- 3.No retightening work required during delivery or inspection of panels and mechanical equipment.