-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Productos
Circuit Breakers for Use in Particular Applications
- Circuit Breakers with Spring Clamp Terminals
- Disyuntores de aire
- Disyuntores de caja moldeada
- Disyuntores diferenciales
- Disyuntores para el equipamiento
- Molded Case Circuit Breakers for DC Circuit (up to 1000VDC)
- Disyuntores enumerados UL 489
- Molded Case Circuit Breakers with MDU
- Circuit Breakers for Use in Particular Applications
- Circuit Breakers for Distribution Panel and Control Panel
- Earth Leakage Relays
- Accesorios y componentes relacionados
To upgrade a electrical equipment by using products suitable for the particular application.
If the standard MCCB/ELCB cannot be used for a special characteristics of the load, we have there types of cicrcuit breakers with special specifications.