-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Productos
Disyuntores de caja moldeada
- Circuit Breakers with Spring Clamp Terminals
- Disyuntores de aire
- Disyuntores de caja moldeada
- Disyuntores diferenciales
- Disyuntores para el equipamiento
- Molded Case Circuit Breakers for DC Circuit (up to 1000VDC)
- Disyuntores enumerados UL 489
- Molded Case Circuit Breakers with MDU
- Circuit Breakers for Use in Particular Applications
- Circuit Breakers for Distribution Panel and Control Panel
- Earth Leakage Relays
- Accesorios y componentes relacionados
Wide assorted products which is most suitable for protections of an overload and a short circuit.
These are basic products for the protection of the low voltage circuit. The WS-V series, Mitsubishi's latest Low-voltage Circuit Breakers, prepares various variations including "F-style" of small size breakers and improves the usability of them.
- 1.Achieved 32/63 AF with a width of 54mm.
- 2.Enhanced breaking capacity in WS-V series.
- 3.Compatible with a variety of latest overseas standard.