fa_logo

Disyuntores de bajo voltaje

Disyuntores de caja moldeada con pantalla de medición

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Product Lineup

Choose from a lineup of frames from 250 to 8000 A for use in a wide range of applications.
Take advantage of rated currents as low as 50 A with the 250 A frame.

250AF

400AF

630/800AF

Installation Methods

Wide variety of installation methods
for use in various panel designs

Main unit installation

Built-in display

Panel installation

Separate unit with built-in display

Powered by Translations.com GlobalLink Web Software