-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Disyuntores de bajo voltaje
Disyuntores para el equipamiento
- Feature
- Especificación
- Normas
- Discontinued
Contenido
Product Lineup
Modelo | CP30-BA | CP30-HU | |||||||
---|---|---|---|---|---|---|---|---|---|
Cantidad de polos | 1 | 2 | 3 | 1 | 2 | 3 | |||
Corriente nominal (A) | 0,1 0,25 0,3 0,5 1 2 3 5 7 10 15 20 30 | 0,1 0,25 0,3 0,5 1 2 3 5 | |||||||
pleno de cortocircuito capacidad (kA) |
UL 1077 CSA C22.2 No.235 (*6) |
pleno Voltaje (V) |
AC (V) | 250 | 250 | ||||
DC (V) | 65 | 125 | - | 65 | 125 | - | |||
CA | 2,5 kA a 250 V | 2,5 kA a 250 V 10 kA a 125 V |
10 kA a 250 V | ||||||
CC | 2,5 kA a 65 V | 2,5 kA a 125 V | - | 10 kA a 65 V | 10 kA a 125 V | - | |||
IEC 60934 EN 60934 GB/T 17701 (*9) (Icn) |
Voltaje de aislamiento nominal Ui (V) | 250 | 250 | ||||||
CA | 2,5 kA a 230 V | 2,5 kA a 230 V 10 kA a 120 V |
10 kA a 230 V | ||||||
CC | 2,5 kA a 60 V | 2,5 kA a 120 V | - | 10kA at 60V | 10 kA a 120 V | - | |||
IEC 60947-2 EN 60947-2 (Icu/Ics) |
Voltaje de aislamiento nominal Ui (V) | 250 | 250 | ||||||
CA | 2,5/2,5 kA a 230 V | 2,5/2,5 kA a 230 V 10/10 kA a 120 V |
10/10 kA a 230 V | ||||||
CC | 2,5/2,5 kA a 60 V | 2,5/2,5 kA a 120 V | - | 10/10 kA a 60 V | 10/10 kA a 120 V | - | |||
CA-CC uso común | AC/DC compatible (*7) | -(*1) | AC/DC compatible | – (*1) | |||||
Características operativas | Instantaneous type (I); Medium type (M), (MD); Slow type (S), (SD); Fast type (F) (*2) |
Instantaneous type (I); Medium type (M), (MD); Slow type (S) |
|||||||
Body mounting method | Montaje de riel IED de 35 mm | Montaje de riel IED de 35 mm | |||||||
Marcas de CE | EN 60934 : TÜV approval (*6) EN 60947-2 : Self-declaration (*4) EN 60947-3 : TÜV approval (*3) |
EN 60934 : TÜV approval EN 60947-2 : Self-declaration (*4) EN 60947-3 : TÜV approval (*3) |
|||||||
UKCA marking | EN 60934 : Self-declaration (*6) EN 60947-2 : Self-declaration (*4) EN 60947-3 : Self-declaration (*3) |
EN 60934 : Self-declaration EN 60947-2 : Self-declaration (*4) EN 60947-3 : Self-declaration (*3) |
|||||||
CCC | Certified (*4), (*6) | - | |||||||
Classification Society (☆ approval) (NK, LR, ABS, DNV) |
- | ☆ (*5) (NK) (*8) | ☆ (*5) (NK) (*8) | - |
- Notas:
- *1The 3-pole products are for AC use only.
- *2Contact us for operating characteristics other than those mentioned above.
- *3In poles equipped with a shunt tripping mechanism, the overcurrent tripping element is not operative (switched shunt tripping).
- *4UL (cURus), CCC, and CE, UKCA marking are displayed on standard products.
- *5Support for special order
- *6In case of spring clamp terminal rated 20A, it is not available.
- *7In the case of AC/DC shared models, tripping operating characteristics differ between AC and DC.
- *8Not supported when male tab terminal is selected for terminal shape.
- *9CP30-BA only.