fa_logo

Productos

Circuit Breakers for Distribution Panel and Control Panel

cb-panelboard-main-banner

Wide assortment of small size breakers to provide with a wide range of selections.

We have these circuit breakers with various sizes to be used in switchboards or distribution panels.
These are relatively small sizes.

Lista de productos

cb-panelboard-nf-fa
Circuit Breakers for Control Panel NF-FA

This kind of breaker is suitable for the main protection of the control circuit of small control panels, or the branch circuit protection of control panels.

cb-panelboard-nf-fau
Circuit Breakers for Control Panel NF-FAU, FHU

This kind of breaker complies with UL 1077 and CSA C22.2No.235 and is certified by UL with the classification as recognized component.

cb-panelboard-nf-kc
Circuit Breakers for Distribution Panel NF-KC

This kind of breaker is suitable for using in the switchboards and the control panels. They can be installed onto the IEC 35mm rail.


Related Links

Powered by Translations.com GlobalLink Web Software