-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Disyuntores de bajo voltaje
Molded Case Circuit Breakers for DC Circuit (up to 1000VDC)
- Feature
- Especificación
- Normas
- Discontinued
Contenido
HDV Series for 600VDC (63, 125, 250AF)
For DC High Voltages
Can be applied to circuits up to 600VDC
(under specified wiring conditions)
Tamaño compacto
Contributes to downsizing of the junction box and current collector box
NF63-HDV, NF125-HDV: 75mm (W)
NF250-HDV: 105mm (W)
Improved Workability and Wiring Efficiency
Reverse connection available
HDVA Series for 750VDC (125, 250AF)
For DC High Voltages
Can be applied to circuits up to 750VDC
(under specified wiring conditions)
Tamaño compacto
Contributes to downsizing of the junction box and current collector box
NF125-HDVA, NF250-HDVA: 105mm (W)
Improved Workability and Wiring Efficiency
Reverse connection available
HDW Series 3-pole Products for 750VDC, 4-pole Products for 1000VDC (400, 800AF)
Capable of Handling a Rated Current of up to 800V
Optimal for large-capacity power conditioners
For DC High Voltages
Can be applied to 750VDC circuits for 3-pole products and 1000VDC circuits for 4-pole products
Contributes to high-efficiency power supply
Improved Workability and Wiring Efficiency
Reverse connection available
Línea
Lineup of Circuit Breakers for DC Circuit
Frame (A) | ||||||
---|---|---|---|---|---|---|
63 | 125 | 250 | 400 | 800 | ||
DC Voltage | 600VDC | NF63-HDV | NF125-HDV | NF250-HDV | NF400-HDW 3P *1 | NF800-HDW 3P *1 |
750VDC | ― | NF125-HDVA | NF250-HDVA | NF400-HDW 3P | NF800-HDW 3P | |
1000VDC | ― | NF125-HDVA 4P | NF250-HDVA 4P | NF400-HDW 4P | NF800-HDW 4P |
- *1Can be applied to 600VDC circuits for 750VDC-compatible products.