-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Productos
Disyuntores de aire
- Circuit Breakers with Spring Clamp Terminals
- Disyuntores de aire
- Disyuntores de caja moldeada
- Disyuntores diferenciales
- Disyuntores para el equipamiento
- Molded Case Circuit Breakers for DC Circuit (up to 1000VDC)
- Disyuntores enumerados UL 489
- Molded Case Circuit Breakers with MDU
- Circuit Breakers for Use in Particular Applications
- Circuit Breakers for Distribution Panel and Control Panel
- Earth Leakage Relays
- Accesorios y componentes relacionados
To make a electrical equipment multifunctional by Mitsubishi air circuit breakers which suitable for the main circuit protective device.
The air circuit breakers have many advantages, that is, to realize the high reliability of switching performance, to extend the area of selective coordination due to expanding of the rated short-time withstand current, to be suitable for main circuit port.
- 1.Various line-up and high flexibility.
- 2.One-rank higher breaking performance.
- 3.Safety and reliability provided.