fa_logo

Productos

Disyuntores de bajo voltaje

lvcb-main-banner

Mitsubishi Low-voltage Circuit Breakers create a future of the electrical equipment.

For over a half of a century Mitsubishi Low-voltage Circuit Breakers meet the needs of market. Including the WS-V series equipped with a new breaking technology, Mitsubishi Low-voltage Circuit Breakers have various lineups depending on the electric power market and the machinery.

Lista de productos

sq
Circuit Breakers with Spring Clamp Terminals

Circuit breakers with spring clamp terminals.

air-circuit-breaker-thumbnail
Disyuntores de aire

Products as the main circuit protective device to make electrical equipment multifunctional.

lvcb-molded-case-circ-break-thumbnail
Disyuntores de caja moldeada

Products for the protection of an overload, short-circuit basically.

lvcb-earth-leak-circuit-break-thumbnail
Disyuntores diferenciales

Products for the protection of an overload, short-circuit and earth-leakage basically.

lvcb-air-circuit-breaker-equip-thumbnail
Disyuntores para el equipamiento

Products also suitable to install inside the equipment by a small size.

lvcb-molded-case-dc-circuit-thumbnail
Molded Case Circuit Breakers for DC Circuit (up to 1000VDC)

Circuit breakers mainly used for Photovoltaic power generation system.

lvcb-ul489-circuit-breakers-thumbnail
Disyuntores enumerados UL 489

Mandatory products for overcurrent protection of North American countries.

lvcb-circuit-breaker-mdu-thumbnail
Molded Case Circuit Breakers with MDU

Products for the detection of information of a circuit - it may be support energy saving of the system.

lvcb-breaker-partic-apps-thumbnail
Circuit Breakers for Use in Particular Applications

Products to be more suitable for the particular application.

lvcb-panelboard-thumbnail
Circuit Breakers for Distribution Panel and Control Panel

Products suitable for any distribution panels and control panels by small size.

lvcb-earth-leak-relays-thumbnail
Earth Leakage Relays

Products suitable to add the earth-leakage protection to existing systems.

lvcb-air-accessories-thumbnail
Accesorios y componentes relacionados

Products to extend the performance of a breaker by installing it in/on the breaker.


Related Links

Powered by Translations.com GlobalLink Web Software