-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Standards and certifications (by product) Products
Contenido
Serie GOT2000
Compliance with maritme certifications is listed in the table below.
When you use the GOT2000 Series as the system that the certification organizations approve, please refer to the Technical Bulletin (PDF) below.
Technical Bulletin
Precautions to Acquire the Type Approval Certificate for the GOT2000 Series (GOT-A-0086-C) (PDF)
Updated:2025/2/14
Abbrev. | Certification organization | Certification No.*1 | Expiration date |
---|---|---|---|
ABS | American Bureau of Shipping | 24-0133259-PDA | 11/2029/17 |
BV | Bureau Veritas | 40093/B1 BV | 7/2025/9 |
DNV | DNV AS | TAA00001YC Rev.2 | 7/2025/23 |
LR | Lloyd's Register of Shipping | LR2004365TA-02 | 6/2025/22 |
NK | Nippon Kaiji Kyokai | TA24607M | 5/2025/13 |
RINA | Registro Italiano Navale | ELE150224PU | 6/2025/4 |
*1If you need certification documents, please contact your local sales office.