-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Standards and certifications (by product) Products
Contenido
Serie GOT2000
Compliance with ATEX standards and KCs standards is as follows.
When you use the GOT2000 Series as the system that the certification organizations approve, please refer to the Technical Bulletin (PDF) below.
Technical Bulletin
GOT2000 Series in Compliance with the ATEX Directive and KCs Certification Requirements (GOT-A-0101-B) (PDF)
Updated : 9/2021/29
ATEX standards
GOT | Modelo | Zone | Gus/dust (group, category, equipment protection level) |
Certification No. |
---|---|---|---|---|
GT27 | GT2712-STWD | Gas:Zone2 Dust:Zone22 |
Gas:Ⅱ 3G Ex nA ⅡC T5 Gc Dust:Ⅱ 3D Ex tc ⅢC T100℃ Dc |
- * |
GT2710-VTWD | ||||
GT25 | GT2510-VTWD | |||
GT2508-VTWD |
*Compliant with the standard by the self-declaration.
KCs standards
GOT | Modelo | Gus/dust (group, category, equipment protection level) | Certification No. *1 |
---|---|---|---|
GT27 | GT2712-STWD | Gas:Ex nA ⅡC T5 Dust:Ex tc ⅢC T100℃ |
16-KA4BO-0394X |
GT2710-VTWD | |||
GT25 | GT2510-VTWD | ||
GT2508-VTWD |
*1If you need certification documents, please contact your local sales office.