fa_logo

Human-Machine Interfaces(HMIs)-GOT

GT SoftGOT

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Entorno operativo

Artículo Descripción
Computadora personal Personal computer that Windows® runs on.
MELIPC (MI5122-VW, MI3321G-W, MI3315G-W, MI2012-W, MI2012-W-CL) *1
CPU Windows® 11: 64 bit-compatible processor with dual-core or more or System on a Chip (SoC)
Other than Windows® 11: Intel Core 2 Duo Processor 2,0 GHz or more recommended
Required memory For Windows® 11: 4 GB or more recommended
For 64-bit OS other than Windows® 11: 2 GB or more recommended
For 32-bit OS other than Windows® 11: 1 GB or more recommended
Hard disk space For GT SoftGOT2000 installation: 5 GB or more recommended
For execution: 512 MB or more recommended
Pantalla Resolution 1024 x 768 dots or higher
OS (English,
Simplified Chinese,
Traditional Chinese,
Korean, German,
or Italian version) *2
• Microsoft® Windows Server® 2019 Standard (64 bit)
• Microsoft® Windows Server® 2016 Standard (64 bit)
• Microsoft® Windows® 11 Education (64 bit)
• Microsoft® Windows® 11 Enterprise (64 bit)
• Microsoft® Windows® 11 Pro (64 bit)
• Microsoft® Windows® 11 Home (64 bit)
• Microsoft® Windows® 10 Enterprise (64 bit/32 bit)
• Microsoft® Windows® 10 Pro (64 bit/32 bit)
• Microsoft® Windows® 10 Home (64 bit/32 bit)
• Microsoft® Windows® 10 IoT Enterprise 2019 LTSC (64 bit) (English OPK, or English OPK and a language pack for localization)
• Microsoft® Windows® 10 IoT Enterprise 2016 LTSB (64 bit) (English OPK, or English OPK and a language pack for localization)
Compatible version To use the GOT Mobile function with GT SoftGOT2000 Version1, the following software must be installed.
• GT Designer3 Version1.265B or later
• GT SoftGOT2000 Version1.265B or later

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software