-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
GT SoftGOT
- Feature
- Especificación
- Normas
- Discontinued
What is realized with GT SoftGOT2000 and the GOT Mobile function
The GOT Mobile function can be added to the overall monitoring system that utilizes GT SoftGOT2000 in order to setup multiple ANDON monitors, monitor the shop floor from your office, and visualize the entire factory.
The equipment status can also be checked on mobile devices so that you can perform maintenance work smoothly.
Restrictions
- This function is supported only when using GT SoftGOT2000 (Multi-channel).
- When using the Pocket GOT mobile app with the GOT Mobile function, up to 20 information devices can be used.
Related material | |||
---|---|---|---|
GOT2000 NEWS Vol.17 Bring shop floor monitoring to various locations GT SoftGOT2000 now supports the GOT Mobile function Easy remote monitoring just with a personal computer at the shop floor Visualize the entire factory • SGT2K-WEBSKEY-1 • SGT2K-WEBSKEY-5 |
Size : 1.7MB (PDF) |
||
GOT2000 NEWS Vol.16 Enhanced GOT Remote Interaction Function Supporting Android™ Mobile application Pocket GOT release |
Size : 3.9MB (PDF) |
Android is a trademark of Google LLC.