-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
GT SoftGOT
- Feature
- Especificación
- Normas
- Discontinued
Contenido
GOT Mobile function
With the GOT Mobile function, the equipment status can be checked via on-site GOT or GT SoftGOT2000 using a web browser on information devices from a remote location. Multiple information devices can simultaneously access the GOT or GT SoftGOT2000 so that you can view and operate a different screen on each device.
*The GOT Mobile Function License is required to use the GOT Mobile function.
Specification comparison
GOT Mobile function server | Number of simultaneous connections from clients | Required license |
---|---|---|
GOT2000 | Máximo 5 | • GOT Mobile Function License for GOT2000 |
GT SoftGOT2000 | Maximum 15 | • License key for GT SoftGOT2000 • GOT Mobile Function License for GT SoftGOT2000 |
Material relacionado | |||
---|---|---|---|
GOT2000 NEWS Vol.17 Bring shop floor monitoring to various locations GT SoftGOT2000 now supports the GOT Mobile function Easy remote monitoring just with a personal computer at the shop floor Visualize the entire factory • SGT2K-WEBSKEY-1 • SGT2K-WEBSKEY-5 |
Size : 1.7MB (PDF) |
||
GOT2000 Series GOT Mobile Function Application Examples New proposals to expand possibilities within factory systems |
Size : 17.2MB (PDF) |