-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security & Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
Interactive Features with Other Industrial Devices
Support connection with industrial devices
Connection samples
The lineup of samples for non-Mitsubishi industrial devices has been expanded! These are sample screens for monitoring current values of connected devices, setting parameters, etc.
Mitsubishi Electric programmable controller
- MELSEC iQ-R Series R08CPU
- MELSEC iQ-F Series FX5U-32MCPU
- MELSEC-L Series L06CPU
- MELSEC-Q Series Q06UDEHCPU
- MELSEC-F Series FX3U-16MCPU
Mitsubishi Electric servo amplifier
For the target models, please refer to the "GOT2000 Drive Control (Servo) Interactive Solutions catalog (L(NA)08335ENG)."
Mitsubishi Electric inverter
For the target models, please refer to the "GOT2000 Drive Control (Inverter) Interactive Solutions"
Mitsubishi Electric camera recorder module
- MELSEC iQ-R Series RD81RC96-CA
Mitsubishi Electric other devices
- Controlador de movimiento
- Módulo de movimiento simple
- Robot industrial
- Energy measuring unit EcoMonitorLight/
Electric multi-measuring instrument
etc.
Non-Mitsubishi Electric industrial devices
- Robot controller
- Electric actuator
- Stepping motor
- Network signal tower
- Temperature controller
etc.
iQSS related samples
These are sample screens to connect to iQSS-compatible devices.
Using sample screens
In the GT Works3 menu, select [Screen] ➝ [Utilize Data].
Specification details and restrictions
●How to obtain sample screens
Sample screens are included in GT Works3. Comuníquese con su oficina de ventas local para obtener más información.
●Supported language
English, Japanese, Chinese (Simplified)