-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT Simple
- Feature
- Especificación
- Normas
- Discontinued
02Production 2
Smooth drive control with Simple Motion and servo
*1Connection with FX5UC requires FX5-CNV-IFC or FX5-C1PS-5V.
*1Connection with FX5UC requires FX5-CNV-IFC or FX5-C1PS-5V.
Recommended functions for each application
Position, speed, torque control
Smoothly change to torque control mode from position/speed control mode without a stop or a sudden change in speed and torque, and thus reduce load to a machine. This function is ideal for applications where control switches from position to torque such as tightening and press-fit control or insertion of a work piece, and cap or screw tightening.
Comunicación sincronizada y determinista
La comunicación sincronizada y determinista completa se logra con SSCNET III/H, lo que ofrece ventajas técnicas en máquinas tales como las de impresión y procesamiento de alimentos, que requieren precisión sincronizada.
Synchronous control without program
Just set parameters using software to easily realize synchronous control instead of controlling mechanically with physical gears, shafts, speed change gears or cams.
Ejemplos de aplicación
Desbobinadores y rebobinadores
SSCNET III/H allows configuration of a multi-axis synchronous control system even for unwinders and rewinders with multiple axes. Para las máquinas con un eje de mecanizado, es posible contar con un sistema de control síncrono de alto nivel usando el control de levas y control síncrono avanzado.
Herramientas de máquina simplificadas
In positioning operation of XY table, the workpiece can be processed with high quality by using machine resonance suppression filter that suppresses machine vibration and lost motion compensation function that suppresses quadrant protrusion.