fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT Simple

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Lista de productos

GOT

Nombre del producto Modelo Tamaño de pantalla Sección de pantalla
Color de la pantalla
Color del panel Alimentación
GS21-N GS2110-WTBD-N 10" WVGA Color TFT
65536 colores
Negro 24 V CC
GS2107-WTBD-N 7" WVGA
GS21 GS2110-WTBD
[enero 31, 2021 discontinued]
10" WVGA Color TFT
65536 colores
Negro 24 V CC
GS2107-WTBD
[enero 31, 2021 discontinued]
7" WVGA

Communication unit

Nombre del producto Modelo Especificaciones
Serial multi-drop connection unit*1 GT01-RS4-M Para conexión multipunto de GOT
  • *1Only available to GS21-W-N.

Software

Nombre del producto Modelo Descripción
HMI/GOT Screen Design Software
MELSOFT GT Works3
SW1DND-GTWK3-EC Versión en inglés Site license product*1 DVD
FA Integrated Engineering Software
MELSOFT iQ Works*2
SW2DND-IQWK-EC Versión en inglés Site license product*1 DVD
VNC Server Function License*3*6 GT25-VNCSKEY-1 1 license product*5
License key for GT SoftGOT2000*4 GT27-SGTKEY-U USB port license key
  • *1Anyone can use the product as long as that person belongs to the business office (including overseas offices) of the corporation that purchased the product, or to the same public vocational training facility or other educational institution as the corporation.
  • *2The product includes the following software.
    · System Management Software [MELSOFT Navigator]
    · Programmable Controller Engineering Software [MELSOFT GX Works3, GX Works2, GX Developer]
    · Motion Controller Engineering Software [MELSOFT MT Works2]
    · HMI/GOT Screen Design Software [MELSOFT GT Works3]
    · Robot Engineering Software [MELSOFT RT ToolBox3*]
    · Inverter Setup Software [MELSOFT FR Configurator2]
    · Setting/monitoring tools for the C Controller module and MELSECWinCPU [MELSOFT CW Configurator]
    · Servo Setup Software [MELSOFT MR Configurator2]
    · MITSUBISHI ELECTRIC FA Library
    • *RT ToolBox3 mini (simplified version) will be installed if iQ Works product ID is used. When RT ToolBox3 (with simulation function) is required, please purchase RT ToolBox3.
  • *3One license is required for one GOT.
  • *4To use GT SoftGOT2000, each personal computer requires a license key for GT SoftGOT2000.
  • *5Products with 5, 10, or 20 licenses are also available. For details, please contact your local sales office.
  • *6Only available to GS21-W-N.

Opciones

Nombre del producto Modelo Especificaciones
Tarjeta de memoria SD NZ1MEM-2GBSD SD memory card for GOT, 2 GB
NZ1MEM-4GBSD SDHC memory card for GOT, 4 GB
NZ1MEM-8GBSD SDHC memory card for GOT, 8 GB
NZ1MEM-16GBSD SDHC memory card for GOT, 16 GB

Application packages

Nombre del producto Modelo Descripción
iQ Monozukuri Process Remote Monitoring*1 AP30-PRM001AA-MA 1 license
AP30-PRM001AA-MB 5 licencias
AP30-PRM001AA-MC 10 licencias
  • *1Process Remote Monitoring setting tool, iQ Monozukuri Process Remote Monitoring template project for GT SoftGOT2000, and the Process Remote Monitoring license are included.

Mobile application

Nombre del producto Descripción
Pocket GOT Available on App Store [NEW] or Google Play.
  • *The app can be used on iPhone, iPad [NEW], or Android devices.
    For information about the operating environment, please check App Store or Google Play.
• Up to 20 GOTs can be registered on a single mobile terminal with the mobile app Pocket GOT installed.

Cables

Nombre del producto Modelo Cable
longitud (m)
Recomendado
producto*
Especificaciones
Cable de conversión del conector RS-422 FA-CNV2402CBL 0,2 QCPU/L02SCPU(-P) ⇔ RS-422 cable (GT01-C□R4-25P,
GT10-C□R4-25P, GT21-C□R4-25P5)
L6ADPR2 ⇔ RS-422 cable (GT01-C□R4-25P, GT10-C□R4-25P,
GT21-C□R4-25P5)
[MINI-DIN 6-pin ⇔ D-sub 25-pin]
FA-CNV2405CBL 0,5
Cable RS-422 FXCPU direct connection cable,
Cable de conexión de tarjeta de extensión con funciones de comunicación FXCPU
GT01-C10R4-8P 1 - FXCPU ⇔ GOT
FXCPU communication expansion board ⇔ GOT
[MINI-DIN 8-pin ⇔ D-sub 9-pin]
GT01-C30R4-8P 3
GT01-C100R4-8P 10
GT01-C200R4-8P 20
GT01-C300R4-8P 30
QnA/A/FXCPU direct connection cable,
Computer link connection cable,
Cable de conexión CC-Link (G4)
GT01-C30R4-25P 3 - QnA/ACPU/motion CPU (A series)/FXCPU ⇔ GOT
RS-422 connector conversion cable (FA-CNV□CBL) ⇔ GOT
Serial communication module ⇔ GOT
Peripheral connection module (AJ65BT-G4-S3) ⇔ GOT
[D-sub 25-pin ⇔ D-sub 9-pin]
GT01-C100R4-25P 10
GT01-C200R4-25P 20
GT01-C300R4-25P 30
Cable de conexión de enlace de computadora GT09-C30R4-6C 3 Serial communication module ⇔ GOT
Computer link module ⇔ GOT
[Separate wire ⇔ D-sub 9-pin]
GT09-C100R4-6C 10
GT09-C200R4-6C 20
GT09-C300R4-6C 30
Cable RS-232 Cable de conexión directa Q/LCPU GT01-C30R2-6P 3 - Q/LCPU ⇔ GOT
L6ADP-R2 ⇔ GOT/personal computer (GT SoftGOT2000)
[MINI-DIN 6-pin ⇔ D-sub 9-pin]
FXCPU communication expansion board connection cable,
Cable de conexión del adaptador especial de comunicación FXCPU
GT01-C30R2-9S 3 - FXCPU communication expansion board ⇔ GOT/personal computer (GT SoftGOT2000)
FXCPU communication special adapter ⇔ GOT/personal computer (GT SoftGOT2000)
[D-sub 9-pin ⇔ D-sub 9-pin]
Cable de conexión del adaptador especial de comunicación FXCPU GT01-C30R2-25P 3 - FXCPU communication special adapter ⇔ GOT/personal computer (GT SoftGOT2000)
[D-sub 25-pin ⇔ D-sub 9-pin]
Computer link connection cable,
Cable de conexión CC-Link (G4)
GT09-C30R2-9P 3 Serial communication module ⇔ GOT
Computer link module ⇔ GOT
Peripheral connection module (AJ65BT-R2N) ⇔ GOT
[D-sub 9-pin ⇔ D-sub 9-pin]
Cable de conexión de enlace de computadora GT09-C30R2-25P 3 Serial communication module ⇔ GOT
Computer link module ⇔ GOT
[D-sub 25-pin ⇔ D-sub 9-pin]
Cable USB Cable de transferencia de datos GT09-C30USB-5P 3 Personal computer (screen design software) ⇔ GOT
Personal computer (GT SoftGOT2000) ⇔ QnU/L/FXCPU
[USB-A ⇔ USB Mini-B]
  • *1FA-LTBGT2R4CBL□, FA-CNV240□CBL are developed by Mitsubishi Electric Engineering Company Limited and sold through your local sales office.
    Los demás productos enumerados son fabricados por Mitsubishi Electric System & Service Co., LTD., y se venden a través de la oficina de ventas local.

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software