-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT Simple
- Feature
- Especificación
- Normas
- Discontinued
Contenido
Simple model with pursued usability
GS21-NNew Version
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE Field Basic
10 inch
GS2110-WTBD-N
- WVGA
800×480 - TFT
65536
colores - User memory (ROM)
15 MB - User memory (RAM)
64 MB - Alimentación
24 V CC
7 inch
GS2107-WTBD-N
- WVGA
800×480 - TFT
65536
colores - User memory (ROM)
15 MB - User memory (RAM)
64 MB - Alimentación
24 V CC
GS21Old Version
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE Field Basic
10 inch
GS2110-WTBD [Discontinued]
- WVGA
800×480 - TFT
65536
colores - Memory for storage (ROM) 9 MB
- Alimentación
24 V CC
7 inch
GS2107-WTBD [Discontinued]
- WVGA
800×480 - TFT
65536
colores - Memory for storage (ROM) 9 MB
- Alimentación
24 V CC
Hardware features
Artículo | Especificaciones | |||
---|---|---|---|---|
GS2110-WTBD-N | GS2107-WTBD-N | GS2110-WTBD [Discontinued] |
GS2107-WTBD [Discontinued] |
|
Pantalla | 10" widescreen, TFT color LCD, 65536 colors | 7" widescreen, TFT color LCD, 65536 colors | 10" widescreen, TFT color LCD, 65536 colors | 7" widescreen, TFT color LCD, 65536 colors |
Resolución | WVGA | |||
Iluminación de fondo | White LED | |||
Memoria capacidad |
ROM: 32 MB (User memory: 15 MB) RAM: 128 MB (User memory: 64 MB*) [Upgrade] |
Memoria para almacenamiento (ROM): 9 MB | ||
Standard interface | Ethernet, RS-232, RS-422/485 | Ethernet, RS-232, RS-422 | ||
USB device (USB Mini-B): 1 channel (USB 1,1 (Full-Speed 12 Mbps)) SD memory card interface |
- *Up to 64 MB of memory for operation (RAM) can be used by writing BootOS with a version of the basic system application of 01,55.*** or later. Also, please design the GOT screen using GT Works3 Version 1.320J or later.
External appearance [front face/rear face]
GOT SIMPLE New Version
GOT SIMPLE Old Version
Professional designs in just a few clicks
You can effectively use existing screen assets or design aesthetic screens with GT Works3, the software that can be commonly used for the GOT2000 Series and GOT SIMPLE Series.
- *Use GT Works3 Version 1.250L or later to design screens of GS21-N models.
- *For the details of GT Works3 functions, please refer to "GT Works3".