-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT Simple
- Feature
- Especificación
- Normas
- Discontinued
GOT Drive Control (Servo) Interactive Solutions
The GOT Drive easily visualizes the servo system status to realize speed up of the system startup and improve predictive maintenance and troubleshooting.
System configurations
See Supported models and versions for details.
Adjust servos without a PC
One-touch tuning function
Just a single touch on the switch on the GOT screen to perform adjustment work, which is difficult without experience. You can adjust servo amplifier automatically by selecting from three response modes.
One-touch tuning screen*1
- *1The GOT SIMPLE Series offers sample screens for MR-JE-□ A, MR-JE-□ B, and MR-JET-□G connections.
The sample screens shown are for MR-JET-□G. They differ from those for MR-JE-□A and MR-JE-□ B.
Tuning function
After one-touch tuning, to obtain higher performance, you can perform fine tuning of gain parameters, machine resonance suppression filter, and vibration suppression control parameters in the tuning screen.
Tuning screen*1
- *1The GOT SIMPLE Series offers sample screens for MR-JE-□ A, MR-JE-□ B, and MR-JET-□G connections.
The sample screens shown are for MR-JET-□G. They differ from those for MR-JE-□A and MR-JE-□ B.
Predict machine deterioration and improve system predictive maintenance without a PC
Función de diagnóstico de la máquina
You can use GOT to display the estimation values (machine friction, torque vibration, etc.) collected by the machine diagnosis function of the servo amplifier and predict the deterioration of the machine.
Machine diagnosis screen*1
- *1The GOT SIMPLE Series offers sample screens for MR-JE-□ A, MR-JE-□ B, and MR-JET-□G connections.
The sample screens shown are for MR-JET-□G. They differ from those for MR-JE-□A and MR-JE-□ B.
Supports predictive maintenance functions of servo amplifiers!
Life diagnosis function
Check cumulative operation time, on/off counts of inrush relay on GOT. In addition, replacement timing of servo amplifier components (capacitor, relay) can be displayed on the GOT.
Life diagnosis screen*1
- *1The GOT SIMPLE Series offers sample screens for MR-JE-□ A, MR-JE-□ B, and MR-JET-□G connections.
The sample screens shown are for MR-JET-□G. They differ from those for MR-JE-□A and MR-JE-□ B.