fa_logo

Productos

Serie GOT Simple

got-simple-main-banner

Mitsubishi Electric's entry level HMI models of the GOT range.

The GOT SIMPLE series offers simple, but powerful models with a high reliability for easy operation.

Lista de productos

got-simple-gs21-n-thumb
GS21-N Model

The GOT SIMPLE Series upgrade brings the most demanded new features
Support RS-485 connection
Support outline font
Operation log function
VNC server function
User memory capacity (9 MB → 15 MB)

got-simple-gs21-thumb
Modelo GS21

The GOT SIMPLE series offers many advanced features for small budget.
Capacidad de memoria de usuario: 9 MB
USB device port included.

*enero 31, 2021 discontinued


Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software