-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC-L Series
Product features -Network-
Módulo de red local/principal de CC-Link IE Field
Campo CC-Link IE
Campo CC-Link IE
CC-Link IE Field Master/local station
Velocidad de comunicación: 1 Gbps
Remote I/O: 16384 puntos
Remote register: 8192 palabras
Supported by CPUs whose first five serial number digits are "13012" or later.
CC-Link IE Field Network Head Module
Campo CC-Link IE
Campo CC-Link IE
CC-Link IE Field Intelligent device station
Velocidad de comunicación: 1 Gbps
Remote I/O: 2048 puntos
Remote register: 1024 palabras
Función RAS
END cover is included.
CC-Link Master/Local Module
CC-Link
CC-Link
Estación principal/local CC-Link
Max. communication speed: 10 Mbps
Remote I/O: 8192 points*1
Remote register: 2048 words*1
1. Link points for CC-Link Ver.2.0 master station
AnyWireASLINK Master Module
AnyWireASLINK
AnyWireASLINK
DB
AnyWireASLINK master station
Transmission distance: Max. 200 m
Data I/O: Max. 512 points*2
Number of connected stations: Max. 128 modules
2. 256 input points/256 output points
DB
Double brand product
General specifications and product guarantee conditions of jointly developed products are different from those of MELSEC products.
For more information, please refer to the product manuals or contact your local Mitsubishi representative for details.
SSCNETⅢ/H Head Module
SSCNETⅢ/H
SSCNETⅢ/H
SSCNETⅢ/H remote station
Velocidad de comunicación: 150 Mbps
END cover is included.
Módulo de interfaz Ethernet
Ethernet
Ethernet
Velocidad de comunicación: 100 Mbps/10 Mbps
MELSOFT connection
SLMP communication (MC protocol)
Predefined protocol support function
E-mail function
Web function
Módulos de comunicación serial
RS-232, RS-422/485
RS-232, RS-422/485
Max. communication speed: 230,4 kbps*3
MC protocol communications
Predefined protocol support function
3. Available for only channel 1
RS-232
RS-232
Max. communication speed: 230,4 kbps*4
MC protocol communications
Predefined protocol support function
4. Available for only channel 1