-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC-L Series
Product features -CPU-
Módulos de CPU
Communication interface:
RS-232
Communication interface: RS-232
General-purpose output: Tipo sink
Program capacity: 20.000 pasos
Basic operation processing speed: 60 ns
General-purpose output: Tipo fuente
Program capacity: 20.000 pasos
Basic operation processing speed: 60 ns
End cover is enclosed.
Cannot be mounted on display unit (L6DSPU), RS-232 adapter, RS-422/485 adapter.
Communication interface:
Ethernet
Communication interface: Ethernet
General-purpose output: Tipo sink
Program capacity: 20.000 pasos
Basic operation processing speed: 40 ns
General-purpose output: Tipo fuente
Program capacity: 20.000 pasos
Basic operation processing speed: 40 ns
END cover is included.
General-purpose output: Tipo sink
Program capacity: 60 000 pasos
Basic operation processing speed: 9,5 ns
General-purpose output: Tipo fuente
Program capacity: 60 000 pasos
Basic operation processing speed: 9,5 ns
END cover is included.
General-purpose output: Tipo sink
Program capacity: 260.000 pasos
Basic operation processing speed: 9,5 ns
General-purpose output: Tipo fuente
Program capacity: 260.000 pasos
Basic operation processing speed: 9,5 ns
END cover is included.
Communication interface:
Ethernet port and a built-in
Interfaz CC-Link
Communication interface: Ethernet port and a built-in CC-Link interface
General-purpose output: Tipo sink
Program capacity: 260.000 pasos
Basic operation processing speed: 9,5 ns
General-purpose output: Tipo fuente
Program capacity: 260.000 pasos
Basic operation processing speed: 9,5 ns
END cover is included.
Modelo | General-purpose output | Número de puntos de E/S | Capacidad del programa | Basic operation processing speed (LD instruction) | Peripheral connection ports | Built-in network |
---|---|---|---|---|---|---|
L02SCPU | Tipo sink | 1024 puntos | 20.000 pasos | 60 ns | USB/RS-232 | — |
L02CPU | 40 ns | USB/Ethernet | — | |||
L06CPU | 4096 puntos | 60 000 pasos | 9,5 ns | — | ||
L26CPU | 260.000 pasos | — | ||||
L26CPU-BT | ||||||
L02SCPU-P | Tipo fuente | 1024 puntos | 20.000 pasos | 60 ns | USB/RS-232 | — |
L02CPU-P | 40 ns | USB/Ethernet | — | |||
L06CPU-P | 4096 puntos | 60 000 pasos | 9,5 ns | — | ||
L26CPU-P | 260.000 pasos | — | ||||
L26CPU-PBT |
CPU packages
Includes CPU (L02CPU), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L02CPU-P), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L06CPU), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L06CPU-P), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L26CPU), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L26CPU-P), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L26CPU-BT), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L26CPU-PBT), power supply module (L61P), and display unit (L6DSPU).
Branch/Extension Modules
For extension system
For extension system
branch
extensión
Módulos de fuente de alimentación
Entrada de CA
Entrada de CA
Entrada: 100 to 240 V AC
Salida: 5 V DC, 5 A
Entrada de CC
Entrada de CC
Entrada: 24 V CC
Salida: 5 V DC, 5 A
Entrada: 24 V CC
Salida: 5 V DC, 5 A
Slim type
Sin aislamiento
Adaptador RS-232
Adaptador RS-232
Velocidad de transmisión: 115,2 kbps
GOT(HMI) connection
MELSOFT*1 connection
Predefined protocol support function
Serial communication function
- *1.Please refer to each MELSOFT product manual for details on the supported software.
RS-422/485 Adapter
RS-422/485 adapter
Velocidad de transmisión: 115,2 kbps
GOT(HMI) connection
Predefined protocol support function
Serial Communication function
Cubierta final con terminal de error
Cubierta final con terminal de error
Error output relay
Unidad de pantalla
Unidad de pantalla