-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC-L Series
Product features -Analog/Temperature Control-
Multiple Input (Voltage/Current/Temperature) Module
Channel isolated multiple input
Channel isolated multiple input
Number of inputs: 4 canales
Input voltage: -10 a 10 V CC
Input current: De 0 a 20 mA CC
Input micro voltage: -100 to 100 mV
Entrada de termopar: K, J, T, E, N, R, S, B, U, L, PLⅡ, W5Re/W26Re
Input RTD: Pt1000, Pt100, JPt100, Pt50
Conversion speed: 50 ms/canal
Resolución
Voltage/Current/micro voltage: 1/20000
Termopar: B, R, S, N, PLⅡ, W5Re/W26Re: 0,3°C,
K, E, J, T, U, L: 0,1 ºC
RTD: Pt100, JPt100: 0.03°C/0.1°C, Pt1000, Pt50: 0,1°C
Módulos de entrada analógica
Entrada analógica
Entrada analógica
Number of inputs: 4 canales
Input voltage: -10 a 10 V CC
Input current: De 0 a 20 mA CC
Conversion speed: 20 µs/channel
Resolución: 1/20000
Number of inputs: 8 canales
Input voltage: -10 a 10 V CC
Conversion speed: 1 ms/channel
Resolución: 1/16000
Number of inputs: 8 canales
Input current: De 0 a 20 mA CC
Conversion speed: 1 ms/channel
Resolución: 1/8000
Módulos de salida analógica
Salida analógica
Salida analógica
Number of outputs: 4 canales
Voltaje de salida: -10 a 10 V CC
Output current: De 0 a 20 mA CC
Conversion speed: 20 µs/channel
Resolución: 1/20000
Number of outputs: 8 canales
Voltaje de salida: -10 a 10 V CC
Conversion speed: 200 µs/channel
Resolución: 1/16000
Number of outputs: 8 canales
Output current: De 0 a 20 mA CC
Conversion speed: 200 µs/channel
Resolución: 1/8000
Módulo de E/S analógica
E/S analógica
E/S analógica
Analog input specifications
Number of inputs: 2 canales
Input voltage: -10 a 10 V CC
Input current: De 0 a 20 mA CC
Conversion speed: 80 µs/channel
Resolución: 1/12000
Analog output specifications
Number of outputs: 2 canales
Voltaje de salida: -10 a 10 V CC
Output current: De 0 a 20 mA CC
Conversion speed: 80 µs/channel
Resolución: 1/12000
Módulo de entrada de temperatura
RTD input
RTD input
Number of inputs: 8 canales
Input RTD: Pt1000, Pt100 (JIS C 1604-2013), JPt100 (JIS C 1604-1981), Pt50 (JIS C 1604-1981),
Ni500 (DIN 43760 1987), Ni120 (DIN 43760 1987), Ni100 (DIN 43760 1987),
Cu100 (GOST 6651-2009, α=0,00428), Cu50 (GOST 6651-2009, α=0,00428)
Conversion speed: 40 ms/ch
Resolución: 0,1 ºC
â– Multiple/analog/temperature input features
Función | Multiple input (voltage/current/ temperature) module |
Módulo de entrada analógica | Módulo de E/S analógica | Módulo de entrada de temperatura | ||||
---|---|---|---|---|---|---|---|---|
L60MD4-G | L60AD4 | L60ADVL8 | L60ADIL8 | L60AD2DA2 | L60RD8 | |||
Channel isolation | ● | — | — | — | — | — | ||
AD conversion method | Sampling processing | ● | ● | ● | ● | ● | ● | |
Averaging processing | Average time | ● | ● | ● | ● | ● | ● | |
Count average | ● | ● | ● | ● | ● | ● | ||
Moving average | ● | ● | ● | ● | ● | ● | ||
Time lag filter function | — | — | — | — | — | — | ||
Digital filtering function | — | — | — | — | — | — | ||
Conversion speed switch function | — | ● | — | — | — | — | ||
Input range extended mode function | ● | ● *1 | ● | ● | ● | — | ||
Maximum value/minimum value hold function | ● | ● | ● | ● | ● | ● | ||
Disconnection detection function | ● | — | — | — | — | ● | ||
Input signal error detection function | ● | ● | ● | ● | ● | — | ||
Input signal error detection extension function | — | ● *1 | ● | ● | — | — | ||
Warning output function | Process alarm | ● | ● | ● | ● | — | ● | |
Rate alarm | ● | — | — | — | — | ● | ||
Scaling function | ● | ● | ● | ● | ● | ● | ||
2-point sensor compensation function | — | — | — | — | — | ● | ||
Shift function | — *2 | ● *1 | — *2 | — *2 | — *2 | ● | ||
Función de recorte digital | — *2 | ● *1 | — *2 | — *2 | — *2 | — | ||
Difference conversion function | — *2 | ● *1 | — *2 | — *2 | — *2 | — | ||
Función de registro | — *3 | ● *1 | — *3 | — *3 | ● | — *3 | ||
Función de integración de flujo de cantidad | — | ● *1 | — | — | — | — | ||
Trigger conversion function | — | — | — | — | — | — | ||
Variable arithmetic function | — | — | — | — | ● *4 | — | ||
Variable conversion characteristics function | — | — | — | — | ● *4 | — | ||
Variable conversion characteristics function + variable arithmetic function |
— | — | — | — | ● *4 | — |
- *1.Supported by models whose first five serial number digits are "13041"or later.
- *2.Please use function blocks (FB) for the shift function, digital clipping function, and difference conversion function. The function blocks (FB) can be downloaded for free from the MELSOFT Library on the Mitsubishi Electric FA site.
- *3.For logging, please use the data logging function of the CPU module.
- *4.Supported by models whose first five serial number digits are "17042"or later.
â– Analog output features
Función | Módulo de salida analógica | Módulo de E/S analógica | |||
---|---|---|---|---|---|
L60DA4 | L60DAVL8 | L60DAIL8 | L60AD2DA2 | ||
Analog output HOLD/CLEAR function | ● | ● | ● | ● | |
Scaling function | ● | ● | ● | ● | |
Warning output function | Process alarm | ● | ● | ● | ● |
Wave output function | ● *5 | ● | ● | ● | |
Wave output step action function | ● *5 | ● | ● | ● | |
Variable arithmetic function | — | — | — | ● *6 | |
Variable conversion characteristics function | — | — | — | ● *6 | |
Variable conversion characteristics function + variable arithmetic function |
— | — | — | ● *6 |
- *5.Supported by models whose first five serial number digits are "14041"or later.
- *6.Supported by models whose first five serial number digits are "17042"or later.
Módulos de control de temperatura
Entrada de termopar
Entrada de termopar
Temperature inputs: 4 canales
Temperature inputs: 4 canales
Heater disconnection detection function
RTD input
RTD input
Temperature inputs: 4 canales
Temperature inputs: 4 canales
Heater disconnection detection function
Función | L60TCTT4 | L60TCTT4BW | L60TCRT4 | L60TCRT4BW |
---|---|---|---|---|
Entrada de termopar | RTD input | |||
Standard control | ● | ● | ● | ● |
Heating-cooling control | ● | ● | ● | ● |
Self-tuning function | ● | ● | ● | ● |
Peak current suppression function | ● | ● | ● | ● |
Simultaneous temperature rise function | ● | ● | ● | ● |
Selectable sampling cycle | ● | ● | ● | ● |
Temperature input mode | ● | ● | ● | ● |
Temperature control mode | ● | ● | ● | ● |
Heater disconnection detection function | — | ● | — | ● |