-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Temperature input module, Temperature control module-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Temperature input module, Temperature control module
The temperature input module is ideal for temperature measurement and the temperature control module is for applications requiring highly stable and responsive temperature control. The modules include thermocouple, RTD input types and temperature control modules which are available with or without heater disconnection detection.
Temperature input<sup>Temperature input module</sup>
Conector de 40 pines
Entrada de termopar: 8-channel
Conector de 40 pines
RTD input: 8-channel
Temperature control<sup>Temperature control module</sup>
Without heater disconnection detection
Bloque de terminales de presilla
Entrada de termopar: 2-channelThermocouple/RTD input (shared):
2-channel
Bloque de terminal de tornillo
Entrada de termopar: 2-channelThermocouple/RTD input (shared):
2-channel
Bloque de terminales de presilla
RTD input: 4-channel
Bloque de terminal de tornillo
RTD input: 4-channel
With heater disconnection detection
Bloque de terminal de tornillo
Entrada de termopar: 2-channelThermocouple/RTD input (shared):
2-channel
Bloque de terminal de tornillo
RTD input: 4-channel